??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE PS-XA-3Y-24-100-021
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE PS-XA-3Y-24-100-021
VERF
Availability
Available
BC
Order code
BAE0116
TC
Artikelbezeichnung
BAE PS-XA-3Y-24-100-021
PX
Product view
57615_00
ICON
TRAFFIC
Customs number
85044090
WEBINC
Product group
Power supplies for the control cabinet
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 70 x 121 x 117.3 mm, Version = DIN rail, Mounting part = DIN rail mount, Housing material = Metal, Connection = Terminal, 0.25...4 mm², Input voltage = 400…500 V AC 3-phase, Rated output voltage DC = 24 V, Rated output current = 10 A, IP rating = IP20, Approval/Conformity = CE, cURus, cULus, WEEE, Ambient temperature = -25...80 °C
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.